Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 920 |
| Burst pressure (psi) | 13340 |
| Catalog Item | S150005076 |
| Color | Black |
| Compliances | SAE 100R7 |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | White |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.20 |
| Inside diameter (mm) | 5.00 |
| Outside diameter (inch) | 0.37 |
| Outside diameter (mm) | 9.50 |
| Series | SELPO HD SAE 100 R7 |
| Tube material | Polyester (PEE) |
| Working pressure max (bar) | 230 |
| Working pressure max (psi) | 3335 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |