Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 4.920 |
| Bend radius min (mm) | 125.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 628 |
| Burst pressure (psi) | 9200 |
| Catalog Item | S150010140 |
| Color | Black |
| Compliances | SAE 100R7 |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 150000 |
| Inner_tube_color | White |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.70 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.20 |
| Package form | Bulk |
| Reinforcement material | Fabric |
| Series | SELPO HD SAE 100 R7 |
| Size | -6 |
| Tube material | Polyethylene (PE) |
| Working pressure max (bar) | 157 |
| Working pressure max (psi) | 2300 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |