Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 1 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 7.87 |
| Inside diameter (mm) | 2.00 |
| Outside diameter (inch) | 0.20 |
| Outside diameter (mm) | 5.00 |
| Series | SELAR-1 |
| Tube material | Polyester (PEE) |