Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Catalog Item | S311006038 |
| Color | Black |
| Construction | 1 Wire Braid |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | White |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Outside diameter (inch) | 0.47 |
| Outside diameter (mm) | 12.00 |
| Series | SELSTEEL-1 TWIN |
| Tube material | Polyethylene (PE) |