Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 4.920 |
| Bend radius min (mm) | 125.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 848 |
| Burst pressure (psi) | 12296 |
| Catalog Item | S311010050 |
| Color | Black |
| Construction | 1 Wire Braid |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | White |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.70 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.61 |
| Outside diameter (mm) | 15.50 |
| Reinforcement material | Fabric |
| Series | SELSTEEL-1 TWIN |
| Tube material | Polyethylene (PE) |
| Working pressure max (bar) | 212 |
| Working pressure max (psi) | 3074 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |