ARTEMIS LD 2 1/2"-product-details

ARTEMIS LD 2 1/2"

TS13063002


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorGray
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.50
Inside diameter (mm)63.50
Outside diameter (inch)2.87
Outside diameter (mm)72.90
Tube materialPolyvinyl chloride (PVC)