Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Gray |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 3.15 |
| Inside diameter (mm) | 80.00 |
| Outside diameter (inch) | 3.56 |
| Outside diameter (mm) | 90.40 |
| Series | SALAMIS MD |
| Tube material | Polyvinyl chloride (PVC) |