Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Compliances | ISO 6134 2B |
| Construction | 2 Spiral St Cord,Pes Fab |
| Cover material | EPDM Blend |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.19 |
| Outside diameter (mm) | 81.00 |
| Series | EHS007 Series |
| Tube material | Ethylene Propylene Rubber(EPM) |
