Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Steam for cleaning equipment |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1015 |
| Catalog Item | EHS002-06BK |
| Color | Black |
| Compliances | ISO 8031 |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.53 |
| Lay line style | Embossed |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.00 |
| Package form | Bulk |
| Product height in | 0.380 |
| Product height mm | 9.530 |
| Product width in | 0.380 |
| Product width mm | 9.530 |
| Qualified hose fittings | Boss male |
| Reinforcement material | Brass plated steel wire |
| Series | EHS002 Series |
| Size | -6 |
| Tube material | EPDM |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 102 |
| Working temperature max (C) | 165 |
| Working temperature max (F) | 329.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |