Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Steam for cleaning equipment |
| Bend radius min (inch) | 5.510 |
| Bend radius min (mm) | 140.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | EHS005-16-RD |
| Color | Red |
| Compliances | ASTM D5964 |
| Construction | 4 Wire Spiral |
| Cover material | EPDM |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.52 |
| Outside diameter (mm) | 38.50 |
| Package form | Bulk |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | Boss male |
| Reinforcement material | Brass plated steel wire |
| Series | EHS005 Series |
| Size | -16 |
| Tube material | EPDM |
| Tube wall thickness (inch) | 2.00 |
| Tube wall thickness (mm) | 50.80 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 208 |
| Working temperature max (F) | 406.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
