Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Steam for cleaning equipment |
| Bend radius min (inch) | 16.000 |
| Bend radius min (mm) | 408.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 100 |
| Burst pressure (psi) | 1450 |
| Catalog Item | EHS010-32RD |
| Color | Red |
| Conductivity | Conductive |
| Construction | 4 Spiral Steel Cord |
| Cover material | EPDM |
| Cover_style | Perforated |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Embossed |
| Outside diameter (inch) | 2.64 |
| Outside diameter (mm) | 67.00 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | Boss male |
| Reinforcement material | Brass plated steel wire |
| Series | EHS010 Series |
| Size | -32 |
| Tube material | EPDM |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 203 |
| Working temperature max (F) | 398.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |