Danfoss logo
Boston by Danfoss Concord 250 Steam Industrial Hose Steam (CENTER)

Concord 250 Steam BK 1 I BLK 2 | 1 | 300

H956816BK-300


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
Bend radius min (inch)12.000
Bend radius min (mm)304.800
BrandBoston by Danfoss
Burst pressure (bar)172
Burst pressure (psi)2500
ColorBlack
Construction2 Wire Braid
Cover materialEPDM
Hose_Length_tolerance+2/-0%
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk transfer
Length (in)3600.00000
Length (mm)91440.00000
Outside diameter (inch)1.55
Outside diameter (mm)39.37
Package formReel
Qualified hose fittingsEJ Series
Reinforcement materialBrass plated steel wire
SeriesH9568 Concord 250 Steam
Size-16
Tube materialEPDM
Tube wall thickness (inch)0.28
Tube wall thickness (mm)7.15
Working pressure max (bar)17
Working pressure max (psi)250
Working temperature max (C)208
Working temperature max (F)406.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789278708