Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydrocarbon drain service |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 207 |
| Burst pressure (psi) | 3000 |
| Catalog Item | H969012-25 |
| Color | Blue |
| Compliances | MIL-PRF-2104 |
| Construction | 2 Wire Braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Length (in) | 300.00000 |
| Length (mm) | 7620.00000 |
| Outside diameter (inch) | 1.31 |
| Outside diameter (mm) | 33.27 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | EJ Series |
| Reinforcement material | Brass plated steel wire |
| Series | H9690 Hydrocarbon Drain |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 177 |
| Working temperature max (F) | 350.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789290632 |