Product specifications
Characteristic | Value |
|---|---|
| Application | Steam for cleaning equipment |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1015 |
| Catalog Item | M511038011 |
| Color | Black |
| Compliances | ISO 8031 |
| Construction | 4 Ply Nylon Fab |
| Cover material | EPDM |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Embossed |
| Outside diameter (inch) | 2.09 |
| Outside diameter (mm) | 53.09 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reinforcement material | Nylon |
| Series | EHS002 Series |
| Size | -24 |
| Tube material | EPDM |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 102 |
| Working temperature max (C) | 165 |
| Working temperature max (F) | 329.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |