Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | Styrene Butadiene (SBR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.75 |
| Inside diameter (mm) | 70.00 |
| Outside diameter (inch) | 3.31 |
| Outside diameter (mm) | 84.00 |
| Series | EHW009 Series |
| Tube material | Natural Rubber Blend(NR Blend) |
