EHW013-128BK-40MT-product-details

EHW013-128BK-40MT

11415880

Alternate part number: M12A200042


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)8.00
Inside diameter (mm)203.20
Outside diameter (inch)9.09
Outside diameter (mm)231.00
SeriesEHW013 Series
Tube materialNatural Rubber Blend(NR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm