Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | DIN 73411 |
| Construction | 1 Textile Spiral |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 0.47 |
| Inside diameter (mm) | 12.00 |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.00 |
| Series | ISI L/L D Hot Water Ct |
| Tube material | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |