ADRIATIC  4"-product-details

ADRIATIC 4"

12032166

Alternate part number: M125100078


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction4 Ply Pes Fab,St Wire
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.53
Outside diameter (mm)115.00
SeriesADRIATIC SDFC Water Ct
Tube materialNatural Rubber Blend(NR Blend)