Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | Water-soap emulsionWaterblast service with water |
Bend radius min (inch) | 12.000 |
Bend radius min (mm) | 304.800 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1750 |
Burst pressure (psi) | 25500 |
Color | Black |
Compliances | AS/NZ4233.2EN1829-2ISO 7751 |
Conductivity | Conductive |
Construction | 4 Wire Spiral |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Lay line style | Ink transfer |
Length (in) | 600.00000 |
Length (mm) | 15240.00000 |
Outside diameter (inch) | 1.51 |
Outside diameter (mm) | 38.40 |
Package form | Reel |
Qualified hose fittings | 1W |
Reinforcement material | Brass plated steel wire |
Series | EC910 Series |
Size | -16 |
Tube material | Chloroprene (CR) |
Tube wall thickness (inch) | 0.30 |
Tube wall thickness (mm) | 7.49 |
Working pressure max (bar) | 700 |
Working pressure max (psi) | 10200 |
Working temperature max (C) | 93 |
Working temperature max (F) | 200.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146083364 |