Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Construction industry |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 11 |
| Burst pressure (psi) | 150 |
| Catalog Item | EHW013-128ELBK |
| Color | Black |
| Compliances | ISO 7233 |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 8.00 |
| Inside diameter (mm) | 203.20 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 8.74 |
| Outside diameter (mm) | 220.00 |
| Package form | Bulk |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Brass plated steel wire |
| Series | EHW013 Series |
| Size | -128 |
| Tube material | Synthetic Rubber |
| Vacuum rating (inHg) | 19 |
| Vacuum rating (mmHg) | 472.40 |
| Working pressure max (bar) | 4 |
| Working pressure max (psi) | 50 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -25 |
| Working temperature min (F) | -13.0 |