Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | EHW029-40-100 |
| Color | Black |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.00 |
| Outside diameter (inch) | 2.75 |
| Outside diameter (mm) | 70.00 |
| Series | EHW029 Series |
| Tube material | EPDM |
