Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | FB7186-0015RL |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Imperial inch |
| HA Packaging | Standard Packaging |
| Hose series | FC701 Series |
| Hose size | Size 20 |
| Legacy fitting part number 1 | FJ9372-2020S |
| Legacy fitting part number 2 | FJ9372-2020S |
| Overall length IN | 400.0 |
| Overall length MM | 60960 |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Thread size 2 | 1 1/4-11 1/2 NPT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789343284 |
