Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 6.000 |
Bend radius min (mm) | 152.400 |
Brand | Boston by Danfoss |
Burst pressure (bar) | 83 |
Burst pressure (psi) | 1200 |
Certifications | MSHA Approved |
Color | Blue |
Construction | 1 Ply braid |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 1.50 |
Inside diameter (mm) | 38.10 |
Lay line style | Ink jet |
Outside diameter (inch) | 2.00 |
Outside diameter (mm) | 50.80 |
Qualified hose fittings | Cam and grooveNPT |
Reinforcement material | Fabric |
Series | H1196 Royalflex Water |
Size | -24 |
Tube material | Polyvinyl chloride (PVC) |
Working pressure max (bar) | 21 |
Working pressure max (psi) | 300 |
Working temperature max (C) | 82 |
Working temperature max (F) | 180.0 |
Working temperature min (C) | -29 |
Working temperature min (F) | -20.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789274656 |