Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 9.060 |
| Bend radius min (mm) | 230.000 |
| Burst pressure (bar) | 2750 |
| Burst pressure (psi) | 39885 |
| Catalog Item | H3H4013038 |
| Color | Black |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.97 |
| Outside diameter (mm) | 24.60 |
| Package form | Bulk |
| Reinforcement material | Brass plated steel wire |
| Series | SELBLAST 4+ |
| Size | -8 |
| Tube material | Chloroprene (CR) |
| Working pressure max (bar) | 1100 |
| Working pressure max (psi) | 16000 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -10 |
| Working temperature min (F) | 14.0 |