Product specifications
Characteristic | Value |
|---|---|
| Application | Water discharge |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 21 |
| Burst pressure (psi) | 305 |
| Catalog Item | M110025018 |
| Color | Black |
| Compliances | ISO 8033 |
| Construction | 2 Ply Pes Fab |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Wrapped |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.30 |
| Outside diameter (mm) | 33.02 |
| Package form | Bulk |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reinforcement material | Fabric |
| Series | EHW011 Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 100 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -25 |
| Working temperature min (F) | -13.0 |