Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Industrial machinery |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 32 |
| Burst pressure (psi) | 450 |
| Catalog Item | M136200010 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 6 Ply Pes Fab |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 8.00 |
| Inside diameter (mm) | 203.20 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 8.52 |
| Outside diameter (mm) | 216.50 |
| Package form | Bulk |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Fabric |
| Series | EHW029 Series |
| Size | -128 |
| Tube material | EPDM |
| Working pressure max (bar) | 11 |
| Working pressure max (psi) | 150 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |