Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Off-highway vehicles |
| Bend radius min (inch) | 15.160 |
| Bend radius min (mm) | 385.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 210 |
| Burst pressure (psi) | 3045 |
| Catalog Item | U205032053 |
| Color | Yellow |
| Compliances | ISO 1307 |
| Conductivity | Conductive |
| Construction | 2 Spiral Steel Cord |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.63 |
| Outside diameter (mm) | 41.40 |
| Package form | Bulk |
| Product height in | 1.250 |
| Product height mm | 31.800 |
| Product width in | 1.250 |
| Product width mm | 31.800 |
| Qualified hose fittings | Male NPT |
| Reinforcement material | Brass plated steel wire |
| Series | EHW028 Series |
| Size | -20 |
| Tube material | Synthetic Rubber |
| Working pressure max (bar) | 70 |
| Working pressure max (psi) | 1015 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -35 |
| Working temperature min (F) | -31.0 |