Water and thermal management hose and assemblies
Danfoss provides an extensive selection of hoses and assemblies for the pumping, suction, and discharge of water, brine, mud, slurries, and light chemicals. Our portfolio includes specialized products for water cooling, tank cleaning, radiators, artificial snow, pressure washing, sewer jetting, mines, and quarries.
Features and benefits
- Hoses available for suction and discharge or discharge only
- Diverse uses include liquid cooling, pressure washing, and sewer cleaning
- Designed to meet relevant standards such as MSHA and WEMI
- EPDM, PVC, nitrile, or synthetic rubber cover options
- Working temperatures ranging from –56.7°C to 150°C [–70°F to 302°F]
- Working pressures ranging from 4 bar to 500 bar [58 psi to 7,250 psi]
Applications
- Cleaning
- Construction
- Data centers
- Equipment rental
- Food and beverage
- Marine
- Mining
Products shown: 0