Specialty applications
We understand that different industries have different hydraulic hose and fitting requirements, so we offer a diverse portfolio of products to support a wide variety of applications. The demands of unique markets like high-performance racing and subsea gas operations can be met using our comprehensive range of solutions. No matter what your fluid conveyance needs are, we have the expertise and products to provide the results you want.

Data centers
Danfoss' liquid cooling solutions are designed to meet the growing demands of today’s data centers. Our systems provide greater cooling capacity, use less resources, and are easier to maintain than the alternatives.

Aeroquip performance products
The Aeroquip performance line provides all the premium assemblies, connectors, and accessories you need for your high-performance fluid transfer applications.

Railway hose and fittings
Our railway hoses and fittings are engineered specifically for use in railway applications such as brake systems. They meet or exceed common safety standards and regulatory requirements.

Beverage dispensing
Danfoss beverage dispensing products eliminate the potential for external contamination, maintain flavor integrity, aid in fast flavor changeover, and are impervious to gas permeation. We can meet the requirements of any beverage dispensing application using either our standard product line or a custom solution.

Marine and military
We have an extensive catalog of hoses suitable for naval and marine applications. These products have been designed and tested to meet many military and federal specifications.

Subsea oil and gas
Our Synflex subsea hoses are built and tested to exceed the most demanding industry standards. Lines and bundles are available in continuous lengths of up to 3,048 meters [10,000 feet] and can withstand pressures up to 1,034 bar [15,000 psi]. Systems are easy to assemble and install, can be configured for a variety of tasks, and have superior UV resistance and material properties that lengthen service life.