Subsea oil and gas
Our Synflex subsea hoses are built and tested to exceed the most demanding industry standards. Lines and bundles are available in continuous lengths of up to 3,048 meters [10,000 feet] and can withstand pressures up to 1,034 bar [15,000 psi]. Systems are easy to assemble and install, can be configured for a variety of tasks, and have superior UV resistance and material properties that lengthen service life.
Synflex high-pressure hose features and benefits
- Available in 206 bar [3,000 psi], 344 bar [5,000 psi], 689 bar [10,000 psi], and 1,034 bar [15,000 psi] working pressures
- The ultimate problem-solving hose for high-pressure applications
- Easy to install
- Easy to assemble
- Multiple sizes to meet many needs
- Long, continuous lengths
- Lightweight
Synflex blowout-prevention bundles and hot lines features and benefits
- BOP Pod hoses are available in 206 bar [3,000 psi] and 344 bar [5,000 psi] ratings.
- Other control bundles are available in pressures up to 1,034 bar [15,000 psi].
- Most of the hoses produced by Danfoss for subsea production applications are fully API 17E tested and compliant.
- Danfoss makes Synflex bundles and hot lines over 3,048 m [10,000 ft] long. Our reinforcing processes enable long lengths and reduced splicing.
Intervention workover-control bundles features and benefits
- Configured for multiple tasks including hydraulic control, chemical injection and signaling
- Can be comprised of high-pressure hose, electrical cables, and fiber optics
Synflex subsea collapse-proof hoses features and benefits
- Reinforced with premium aramid fiber bonded to the core tube and cover
- Tube is a smooth, seamless, continuous extrusion of Besno Nylon 11 P40 TLO
- Flexible 316 stainless steel interlocking metal carcass is capable of withstanding over 344 bar [5,000 psi] differential pressure
Synflex high-pressure hose applications
- Hydraulic flying leads
- Workover umbilical component
- Hot lines
- Chemical injection
- Water injection
- Nitrogen injection
Synflex blowout-prevention bundles and hot lines applications
- BOP Pod hose bundle for subsea drilling
- Intervention control bundles
- Methanol injection
- Other injection and controls
Intervention workover-control bundles applications
- IWOC
- Configured for multiple tasks
- Hydraulic control, chemical injection, signaling
- Optic fiber, electric, hydraulic
Synflex subsea collapse-proof hose applications
- Hydraulic flying leads
- Workover umbilical component
- Hot lines
- Chemical and water injection