Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product material | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.680 |
| Product width mm | 17.272 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146142610 |
