Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Inside diameter IN | 0.3500 |
| Inside diameter MM | 8.8900 |
| Item type | O-Ring |
| Outside diameter IN | 0.5000 |
| Outside diameter MM | 12.7000 |
| Product height in | 0.490 |
| Product height mm | 12.446 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.490 |
| Product width mm | 12.446 |
| Thickness IN | 0.0700 |
| Thickness MM | 1.7780 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094698 |