Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM3474 |
| Inside diameter IN | 0.468 |
| Inside diameter MM | 11.887 |
| Item type | O-Ring |
| Outside diameter MM | 15.748 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thickness IN | 0.078 |
| Thickness MM | 1.981 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094704 |