Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Inside diameter IN | 0.6400 |
| Inside diameter MM | 16.2560 |
| Item type | O-Ring |
| Outside diameter IN | 0.8200 |
| Outside diameter MM | 20.8280 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 0.087 |
| Product length mm | 2.210 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thickness IN | 0.0900 |
| Thickness MM | 2.2860 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094711 |