Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Inside diameter IN | 0.7550 |
| Inside diameter MM | 19.1770 |
| Item type | O-Ring |
| Outside diameter MM | 24.1300 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Thickness IN | 9.7000 |
| Thickness MM | 2.4638 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094728 |