Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Inside diameter IN | 0.9240 |
| Inside diameter MM | 23.4696 |
| Item type | O-Ring |
| Outside diameter MM | 29.2100 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.150 |
| Product width mm | 29.210 |
| Thickness IN | 0.1160 |
| Thickness MM | 2.9464 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094735 |