Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBS0800 |
| Item type | Firesleeve |
| Material | Fiberglass |
| Max hose OD IN | 0.50 |
| Nominal ID IN | 0.50 |
| Temp max F | 500 |
| Temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146119292 |
