Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3416 |
| Product height in | 0.438 |
| Product height mm | 11.112 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.438 |
| Product width mm | 11.112 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146011855 |
