Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3417 |
| Inside diameter IN | 0.426 |
| Item type | O-Ring |
| Outside diameter IN | 0.488 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thickness IN | 0.063 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146011862 |
