Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3462 |
| Durometer | 80 |
| Inside diameter IN | 0.300 |
| Item type | O-Ring |
| Outside diameter IN | 0.430 |
| Product height in | 0.429 |
| Product height mm | 10.897 |
| Product length in | 0.064 |
| Product length mm | 1.626 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 0.429 |
| Product width mm | 10.897 |
| Thickness IN | 0.060 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007469 |