Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3463 |
| Product height in | 0.495 |
| Product height mm | 12.573 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 0.495 |
| Product width mm | 12.573 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007476 |