Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3469 |
| Durometer | 80 |
| Inside diameter IN | 1.480 |
| Item type | O-Ring |
| Outside diameter IN | 1.710 |
| Product height in | 1.711 |
| Product height mm | 43.459 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 1.711 |
| Product width mm | 43.459 |
| Thickness IN | 0.120 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007537 |