Perf misc, rubber ring O-Ring-product-details

Perf misc, rubber ring O-Ring

FCM3472

Catalog item:

FCM3472


Tools

Product specifications

Characteristic
Value
BrandAeroquip Performance Danfoss
Catalog ItemFCM3472
Inside diameter IN0.300
Item typeO-Ring
Outside diameter IN0.430
Product height in0.429
Product height mm10.897
Product length in0.064
Product length mm1.626
Product materialBuna-N (nitrile)
Product width in0.429
Product width mm10.897
Thickness IN0.060

General specifications

Characteristic
Value
EAN/UPC678146007544