Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3473 |
| Inside diameter IN | 0.350 |
| Item type | O-Ring |
| Outside diameter IN | 0.500 |
| Product height in | 0.495 |
| Product height mm | 12.573 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.495 |
| Product width mm | 12.573 |
| Thickness IN | 0.070 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007551 |