Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3474 |
| Product height in | 0.624 |
| Product height mm | 15.850 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.624 |
| Product width mm | 15.850 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007568 |