Perf misc, fitting O-Ring-product-details

Perf misc, fitting O-Ring

FCM3476

Catalog item:

FCM3476


Tools

Product specifications

Characteristic
Value
BrandAeroquip Performance Danfoss
Catalog ItemFCM3476
Inside diameter IN0.760
Item typeO-Ring
Outside diameter IN0.950
Product height in0.949
Product height mm24.105
Product length in0.097
Product length mm2.464
Product materialBuna-N (nitrile)
Product width in0.949
Product width mm24.105
Thickness IN0.100

General specifications

Characteristic
Value
EAN/UPC678146007582