Perf misc, fitting O-Ring-product-details

Perf misc, fitting O-Ring

FCM3477

Catalog item:

FCM3477


Tools

Product specifications

Characteristic
Value
BrandAeroquip Performance Danfoss
Catalog ItemFCM3477
Inside diameter IN0.920
Item typeO-Ring
Outside diameter IN1.160
Product height in1.156
Product height mm29.362
Product length in0.116
Product length mm2.946
Product materialBuna-N (nitrile)
Product width in1.156
Product width mm29.362
Thickness IN0.120

General specifications

Characteristic
Value
EAN/UPC678146007599