Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3497 |
| Inside diameter IN | 1.170 |
| Inside diameter MM | 29.718 |
| Item type | O-Ring |
| Outside diameter IN | 1.400 |
| Outside diameter MM | 35.560 |
| Product height in | 1.403 |
| Product height mm | 35.636 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.403 |
| Product width mm | 35.636 |
| Thickness IN | 0.120 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007711 |