Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | 700M-14L41_WD_Z |
| End type 1 | Female AN |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117540 |