Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2010 |
| End size 1 | -12 |
| End size 2 | 1/2 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.600 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Tube outside diameter 1 IN | 0.530 |
| Tube outside diameter 1 MM | 13.5 |
| Tube outside diameter 2 IN | 0.530 |
| Tube outside diameter 2 MM | 13.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146010926 |
